IESNA:LM-63-2002
[TEST]P1642427
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22760.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3862.1 4152.0 4236.9 4309.4 4321.8 4307.4 4326.0 4392.3 4489.6 4667.7 4903.8 5185.4 5489.8 5783.9 6057.2 
6332.6 6560.4 6742.7 6951.8 7208.6 7492.3 7821.6 8239.9 8703.7 9236.0 9716.4 10215.5 10401.8 9250.4 7034.6 
3936.7 1331.6 789.0 236.1 0.0 0.0 0.0 
3862.1 4166.5 4253.5 4313.6 4319.8 4307.4 4332.2 4398.5 4506.2 4678.0 4918.2 5202.0 5504.3 5781.8 6057.2 
6318.1 6554.2 6757.2 6953.9 7183.7 7446.7 7778.1 8196.4 8643.7 9182.1 9691.5 10263.1 10540.6 9511.4 7339.1 
4265.9 1441.3 830.4 279.6 0.0 0.0 0.0 
3862.1 4164.5 4241.1 4305.3 4323.9 4334.3 4384.0 4481.3 4611.8 4791.9 5032.1 5313.8 5603.7 5877.0 6135.9 
6392.7 6641.2 6869.0 7109.2 7357.7 7643.5 8001.7 8432.5 8970.9 9635.6 10254.8 11099.7 11656.8 11130.8 9275.3 
6908.3 3213.9 1196.9 660.6 140.8 0.0 0.0 
3862.1 4170.7 4234.9 4290.8 4326.0 4365.3 4442.0 4568.3 4723.6 4910.0 5146.0 5413.2 5692.7 5949.5 6208.4 
6473.5 6746.8 7036.7 7366.0 7718.0 8134.3 8612.6 9186.3 9911.0 10774.6 11689.9 12744.0 13696.5 13750.4 11259.2 
8478.0 5245.4 2611.3 969.2 300.3 0.0 0.0 
3862.1 4156.2 4207.9 4251.4 4301.1 4365.3 4460.6 4591.1 4744.3 4920.3 5119.1 5342.8 5599.6 5854.3 6140.0 
6467.2 6829.6 7245.9 7699.4 8200.5 8761.7 9434.8 10230.0 11221.9 12367.1 13458.4 14555.9 15421.6 15779.8 14191.5 
9527.9 6289.1 3309.2 1296.3 339.6 0.0 0.0 
3862.1 4133.4 4183.1 4218.3 4272.1 4350.8 4446.1 4574.5 4723.6 4887.2 5069.4 5284.8 5531.2 5800.4 6111.1 
6469.3 6895.9 7380.5 7912.7 8515.3 9155.2 9913.1 10851.2 11868.0 12965.5 13963.7 14895.6 15686.6 16032.5 14767.2 
10053.9 5817.0 2743.9 807.6 132.5 0.0 0.0 
3862.1 4129.3 4176.9 4195.5 4253.5 4332.2 4437.8 4557.9 4690.5 4837.5 5001.1 5208.2 5440.1 5717.6 6034.4 
6425.8 6869.0 7399.1 7987.2 8647.8 9424.4 10258.9 11213.6 12236.6 13197.5 14027.9 14785.8 15494.0 15570.7 13978.2 
9764.0 4924.5 2166.1 683.4 132.5 2.1 0.0 
3862.1 4098.2 4143.8 4150.0 4191.4 4276.3 4379.8 4499.9 4609.7 4725.7 4874.8 5050.8 5278.6 5554.0 5904.0 
6363.7 6891.8 7492.3 8227.5 8948.1 9863.4 10702.1 11586.4 12418.8 13122.9 13702.8 14278.5 14566.3 13791.8 11236.4 
7208.6 3580.5 1323.3 755.9 428.7 10.4 0.0 
3862.1 4042.3 4079.6 4073.3 4094.1 4162.4 4261.8 4373.6 4483.4 4593.1 4723.6 4897.5 5123.3 5429.7 5833.6 
6367.8 7022.2 7827.8 8703.7 9685.3 10658.6 11493.2 12269.7 12859.9 13344.5 13700.7 13843.6 13249.2 11045.9 7119.6 
3153.9 1159.7 590.2 306.5 55.9 6.2 0.0 
3862.1 3971.9 3984.3 3978.1 3992.6 4042.3 4129.3 4228.7 4336.3 4450.2 4584.8 4771.2 5028.0 5388.3 5883.3 
6543.9 7351.5 8337.2 9360.2 10358.3 11178.4 11803.8 12265.6 12623.8 12835.1 12839.2 12331.9 10625.5 7038.8 3083.5 
805.6 306.5 163.6 89.0 37.3 8.3 0.0 
3862.1 3893.2 3847.6 3820.7 3822.8 3864.2 3938.7 4023.6 4104.4 4195.5 4311.5 4460.6 4671.8 4986.6 5407.0 
5984.7 6724.0 7558.6 8473.9 9219.4 9774.4 10105.7 10345.9 10507.4 10451.5 10074.6 8960.5 6823.4 3737.9 1254.9 374.8 
198.8 138.7 116.0 84.9 18.6 0.0 
3862.1 3837.3 3760.6 3694.4 3665.4 3679.9 3721.3 3768.9 3816.6 3874.5 3945.0 4046.4 4193.5 4413.0 4719.4 
5168.8 5717.6 6417.5 7146.5 7705.6 8105.3 8302.0 8391.0 8355.8 8094.9 7531.7 6378.2 4584.8 2304.8 782.8 267.1 
174.0 142.9 122.2 82.8 22.8 0.0 
3862.1 3764.8 3646.8 3541.1 3472.8 3437.6 3429.3 3431.4 3431.4 3431.4 3433.5 3450.0 3491.4 3563.9 3696.5 
3911.8 4191.4 4533.1 4885.1 5104.6 5137.8 4988.7 4707.0 4290.8 3706.8 2982.0 2108.1 1281.9 606.8 258.9 136.7 91.1 
49.7 31.1 16.6 6.2 0.0 
3862.1 3679.9 3472.8 3269.9 3089.7 2936.5 2799.8 2659.0 2497.4 2317.3 2118.5 1899.0 1652.5 1397.8 1149.3 911.2 708.2 
559.1 461.8 403.8 360.3 325.1 292.0 263.0 234.0 205.0 176.0 149.1 118.0 89.0 62.1 43.5 29.0 16.6 12.4 8.3 0.0 
3862.1 3599.1 3296.8 2982.0 2675.5 2375.3 2068.8 1758.1 1443.4 1151.4 900.8 702.0 579.8 519.8 482.5 445.2 416.2 385.2 
356.2 325.1 296.1 269.2 246.4 223.7 200.9 174.0 147.0 126.3 103.5 80.8 58.0 39.3 26.9 18.6 14.5 10.4 0.0 
3862.1 3522.5 3118.7 2696.2 2236.5 1805.8 1393.7 1058.2 795.2 637.8 579.8 546.7 515.6 486.6 449.4 418.3 389.3 362.4 
337.5 310.6 287.8 263.0 238.1 213.3 188.4 165.7 142.9 122.2 103.5 84.9 62.1 47.6 35.2 24.9 16.6 10.4 0.0 
3862.1 3423.1 2950.9 2408.4 1849.3 1354.3 946.4 702.0 606.8 575.7 548.8 523.9 497.0 468.0 430.7 403.8 374.8 347.9 
325.1 300.3 277.5 252.6 225.7 198.8 171.9 149.1 126.3 107.7 89.0 76.6 62.1 47.6 35.2 26.9 20.7 14.5 0.0 
3862.1 3375.5 2799.8 2174.4 1517.9 1037.5 716.5 613.0 584.0 557.1 534.3 511.5 484.6 453.5 422.5 393.5 364.5 339.6 
314.8 287.8 258.9 229.9 200.9 171.9 145.0 124.3 103.5 87.0 74.6 64.2 55.9 47.6 39.3 33.1 26.9 20.7 0.0 
3862.1 3317.5 2698.3 1992.1 1317.1 849.0 639.9 598.5 573.6 550.8 528.1 505.3 480.4 449.4 420.4 389.3 358.3 327.2 298.2 
267.1 234.0 202.9 171.9 140.8 116.0 95.3 78.7 68.3 62.1 58.0 55.9 51.8 47.6 39.3 33.1 24.9 0.0 
3862.1 3267.8 2607.2 1851.3 1174.2 747.6 619.2 592.3 567.4 544.6 521.9 499.1 474.2 443.2 412.1 381.0 347.9 312.7 277.5 
242.3 207.1 174.0 142.9 118.0 95.3 78.7 68.3 62.1 60.1 58.0 58.0 55.9 51.8 45.6 37.3 29.0 0.0 
3862.1 3240.9 2559.6 1793.3 1103.8 706.2 615.0 588.1 565.3 542.6 517.7 492.9 468.0 436.9 405.9 374.8 339.6 300.3 263.0 
225.7 190.5 157.4 128.4 103.5 84.9 72.5 64.2 60.1 58.0 58.0 58.0 55.9 51.8 47.6 41.4 31.1 0.0 
3862.1 3255.4 2569.9 1783.0 1116.2 695.8 615.0 590.2 565.3 540.5 517.7 492.9 465.9 434.9 405.9 372.8 335.5 298.2 258.9 
221.6 186.4 153.2 124.3 101.5 82.8 70.4 62.1 60.1 58.0 58.0 58.0 55.9 51.8 47.6 41.4 31.1 0.0 
